Schneider-Electric
 
EVP1CBS323C45 picture- scope
EVP1CBS323C45
Attached cable T2 32A 3-Ph IEC 4,5m Smart Wallbox
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Charging cable
Accessory / separate part category Spare part
Network number of phases Three phase
Poles description 3P + N
[In] rated current 32 A
[Us] rated supply voltage 380...415 V AC 50/60 Hz
Earthing system Compatible TN
Compatible TT
Compatible IT with additional isolation transformer on the power supply
Nominal output power 22 W 32 A
Socket number 1
Complementary
Connector type T2 vehicle end silver plated contacts
Without connector charging station end
Range compatibility EVlink EVlink Smart Wallbox EVB1 charging station
Standards IEC 62196-1
IEC 62196-2
Product certifications CE
Length 4.5 m
Net weight 3.5 kg
Environment
IP degree of protection IP54 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Ambient air temperature for operation -30…50 °C
Ambient air temperature for storage -40…80 °C
Relative humidity 5…95 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 30.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 2.97 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration