Schneider-Electric
 
EVP1CNL32122 picture- scope
EVP1CNL32122
Charging cable, EVlink, 7m, 32A, 1-Phase, T2 connector at each end of cable
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Charging cable
Accessory / separate part category Cabling accessory
Network number of phases Single phase
Poles description 1P + N
[In] rated current 32 A
[Us] rated supply voltage 220...240 V AC 50/60 Hz
Socket number 2
Complementary
Plug type T2 / silver plated contacts charging station end
Connector type T2 vehicle end silver plated contacts
T2 charging station end silver plated contacts
Range compatibility EVlink EVlink parking EVF1 charging station
EVlink EVlink parking EVW1 charging station
EVlink EVlink parking EVF2 charging station
EVlink EVlink parking EVW2 charging station
EVlink EVlink Smart Wallbox EVB1 charging station
EVlink EVlink Wallbox EVH2 charging station
EVlink EVlink Pro AC EVB3 charging station
EVlink EVlink Pro AC Metal EVB3 charging station
Standards IEC 62196-2
IEC 62196-1
Product certifications CE
Length 7 m
Net weight 3.2 kg
Colour Grey
Environment
IP degree of protection IP44 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Ambient air temperature for operation -30…50 °C
Ambient air temperature for storage -40…80 °C
Relative humidity 5…95 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 36.000 cm
Package 1 Length 36.000 cm
Package 1 Weight 2.852 kg
Unit Type of Package 2 S06
Number of Units in Package 2 25
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 83.300 kg
Offer Sustainability
SCIP Number 0a787687-ca4b-4982-8684-548a3b52ac76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information