Schneider-Electric
 
EVP1CNS32121 picture- scope
EVP1CNS32121
EVlink Charging cable 5m 32A 1-Phase T2-T1 IEC EV accessory
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Charging cable
Accessory / separate part category Cabling accessory
Network number of phases Single phase
Poles description 1P + N
[In] rated current 32 A
[Us] rated supply voltage 220...240 V AC 50/60 Hz
Socket number 2
Complementary
Connector type T2 charging station end silver plated contacts
T1 vehicle end silver plated contacts
Range compatibility EVlink EVlink parking EVF1 charging station
EVlink EVlink parking EVW1 charging station
EVlink EVlink parking EVF2 charging station
EVlink EVlink parking EVW2 charging station
EVlink EVlink Smart Wallbox EVB1 charging station
EVlink EVlink Wallbox EVH2 charging station
Standards IEC 62196-1
IEC 62196-2
Product certifications CE
Length 5 m
Net weight 2.4 kg
Environment
IP degree of protection IP44 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Ambient air temperature for operation -30…50 °C
Ambient air temperature for storage -40…80 °C
Relative humidity 5…95 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 36 cm
Package 1 Length 44 cm
Package 1 Weight 2.425 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 10.597 kg
Unit Type of Package 3 P06
Number of Units in Package 3 16
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 48.5 kg
Offer Sustainability
SCIP Number 8e1f5fe5-e420-494e-86aa-24ecfc5c83fe
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration