Schneider-Electric
 
EVP1DB1LG picture- scope
EVP1DB1LG
Pedestal, EVlink, for DC charging station 24 kW single connector
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Pedestal
Device short name Pedestal_24kW DC Charger Single
Complementary
Product compatibility 1 x charging station
Device application Electrical Vehicle charger
Type of installation Indoor/outdoor
Mounting mode Floor-standing
Material Metal
Colour Dark grey (RAL 7021)
Height 1533 mm
Width 536 mm
Depth 336 mm
Net weight 51 kg (pedastal)
117 kg (pedastal with charging station)
Environment
Range compatibility EVlink EVlink Fast Charge Solution
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 59.0 cm
Package 1 Width 69.0 cm
Package 1 Length 194.0 cm
Package 1 Weight 90.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration