Schneider-Electric
 
EVP1DB4LG picture- scope
EVP1DB4LG
Pedestal, EVlink Pro DC, for charging station DC 60kW with 2xCCS2 connectors, 1m height
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Pedestal
Complementary
Product compatibility 1 x charging station 60 kW
Connector type of charging station SAE CCS Combo 2
Material Aluminium
Colour Dark grey
Height 1000 mm
Width 341 mm
Depth 454 mm
Net weight 13 kg
Environment
Range compatibility EVlink EVlink Pro DC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 49.6 cm
Package 1 Width 80 cm
Package 1 Length 120 cm
Package 1 Weight 31 kg
Offer Sustainability
SCIP Number 5ac9138c-a36d-4dcb-9d64-4a599808ae5a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information