Schneider-Electric
 
EVP1HCWN picture- scope
EVP1HCWN
Front panel, EVlink, for EVlink Wallbox and EVlink Smart Wallbox
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Front panel
Complementary
Range compatibility EVlink EVlink Smart Wallbox charging station
EVlink EVlink Wallbox charging station
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30 cm
Package 1 Width 40 cm
Package 1 Length 60 cm
Package 1 Weight 1.611 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration