Schneider-Electric
 
EVP1HLSR picture- scope
EVP1HLSR
EVlink Wallbox - key lock with random combination
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Keylock
Number of key per lock 2
Lock-key combination Different keys
Complementary
Range compatibility EVlink EVlink Wallbox EVH2 charging station
EVlink EVlink Smart Wallbox EVB1 charging station
Quantity per unit 1 set
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 11.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 110.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.442 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration