Schneider-Electric
 
EVP1HSM43 picture- scope
EVP1HSM43
T2S socket-outlet subassembly 3-Ph IEC - Wallbox spare part
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Socket-outlet
Socket-outlet type T2 with shutter
Poles description 3P + N
[Us] rated supply voltage 380...415 V AC 50/60 Hz
Maximum supply current 32 A
Earthing system Compatible TT
Compatible IT with additional isolation transformer on the power supply
Compatible TN
Nominal output power 22 W 32 A
Range compatibility EVlink EVlink Wallbox EVH2 charging station
Complementary
Material Plastic
Product certifications CE
Height 110 mm
Width 110 mm
Depth 90 mm
Environment
IP degree of protection IP54 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Ambient air temperature for operation -30…50 °C
Ambient air temperature for storage -40…80 °C
Relative humidity 5…95 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15 cm
Package 1 Width 15 cm
Package 1 Length 30 cm
Package 1 Weight 654 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes