Schneider-Electric
 
EVP1PH picture- scope
EVP1PH
EVlink - cable holder
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Cable holder
Complementary
Height 66 mm
Width 555 mm
Depth 59.5 mm
Net weight 2 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 11.0 cm
Package 1 Length 61.0 cm
Package 1 Weight 1.074 kg
Unit Type of Package 2 P06
Number of Units in Package 2 25
Package 2 Height 50.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 35.35 kg
Offer Sustainability
SCIP Number C3c8ea2d-9e5a-4ddd-a8b4-b951f4975dd9
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration