Schneider-Electric
 
EVP1PSS2 picture- scope
EVP1PSS2
EVlink PKG T2 SOCKET GREEN TRANSPARENT EV SPARE PART
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Socket-outlet
Socket-outlet type T2
Poles description 3P + N
[Us] rated supply voltage 380...415 V AC 50/60 Hz
Maximum supply current 32 A
Range compatibility EVlink EVlink parking EVF2 charging station
EVlink EVlink parking EVW2 charging station
EVlink EVlink parking EVP2 enclosure
Complementary
Material Plastic
Height 260 mm
Width 110 mm
Depth 80 mm
Net weight 1.34 kg
Colour Green
Environment
IP degree of protection IP54 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Ambient air temperature for operation -30…50 °C
Ambient air temperature for storage -40…80 °C
Relative humidity 5…95 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 14.0 cm
Package 1 Length 28.0 cm
Package 1 Weight 1.583 kg
Unit Type of Package 2 S03
Number of Units in Package 2 2
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.58 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration