Schneider-Electric
 
EVP1SM picture- scope
EVP1SM
Front panel, Evlink Pro AC, for 1 wall-mounted charging station, plastic, with cut-out window for MID meter display
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Front panel
Accessory / separate part category Cladding accessory
Accessory / separate part destination Metering
Material PC (polycarbonate)
Environmental characteristic UV resistant
Complementary
Range compatibility EVlink EVlink Pro AC EVB3 charging station
Product compatibility Wall-mounted charging station
Number of devices 1 charging station
Type of front cover Customizable
Cut-out
Height 477 mm
Width 270 mm
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.400 cm
Package 1 Width 27.000 cm
Package 1 Length 47.800 cm
Package 1 Weight 423.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.272 kg
Offer Sustainability
SCIP Number 0a787687-ca4b-4982-8684-548a3b52ac76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information