Schneider-Electric
 
EVP2CNS163C4 picture- scope
EVP2CNS163C4
Attached Cable T2 16A 3-Ph IEC 4 meters - Wallbox EVH2 spare part
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Charging cable
Accessory / separate part category Spare part
Network number of phases Three phase
Poles description 3P + N
[In] rated current 16 A
[Us] rated supply voltage 380...415 V AC 50/60 Hz
Earthing system Compatible TN
Compatible IT with additional isolation transformer on the power supply
Compatible TT
Nominal output power 11 W 16 A
Socket number 1
Complementary
Connector type T2 vehicle end silver plated contacts
Without connector charging station end
Range compatibility EVlink EVlink Wallbox EVH2 charging station
Standards IEC 62196-2
IEC 62196-1
Product certifications CE
Length 4 m
Net weight 3.1 kg
Environment
IP degree of protection IP54 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Ambient air temperature for operation -30…50 °C
Ambient air temperature for storage -40…80 °C
Relative humidity 5…95 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15 cm
Package 1 Width 30 cm
Package 1 Length 40 cm
Package 1 Weight 1.582 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration