Schneider-Electric
 
EVP2FBS picture- scope
EVP2FBS
EVlink - Floor-standing base (adapted for electrical protection)
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Base
Mounting mode Floor-standing
Material Steel with anti-corrosive coating
Complementary
Range compatibility EVlink EVlink parking EVF2 charging station
Net weight 13 kg
Colour Grey (RAL 7016)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 26.000 cm
Package 1 Width 45.000 cm
Package 1 Length 61.000 cm
Package 1 Weight 10.750 kg
Unit Type of Package 2 P12
Number of Units in Package 2 10
Package 2 Height 80.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 132.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration