Schneider-Electric
 
EVP2MP picture- scope
EVP2MP
4G antenna for Evlink Parking
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Antenna
Complementary
Range compatibility EVlink EVlink parking charging station
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 7.5 cm
Package 1 Length 14.7 cm
Package 1 Weight 148.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.76 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes