Schneider-Electric
 
EVP2MX picture- scope
EVP2MX
4G antenna for Evlink Smart Wallbox
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Antenna
Complementary
Range compatibility EVlink EVlink Smart Wallbox charging station
EVlink EVlink City charging station
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 7.5 cm
Package 1 Length 14.7 cm
Package 1 Weight 193.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.41 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration