Schneider-Electric
 
EVP2PBSSG2 picture- scope
EVP2PBSSG2
Thin pole, EVlink, for 2 EVlink Wallbox, Wallbox Plus or Smart Wallbox charging stations
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Thin pole
Mounting mode Floor-standing
Material Aluminium alloy
Complementary
Surface treatment Zinc phosphate
Range compatibility EVlink EVlink Wallbox EVH2 charging station
EVlink EVlink Wallbox Plus EVH3 charging station
EVlink EVlink Smart Wallbox EVB1 charging station
Product compatibility 2 x charging station
Height 1208 mm
Width 285 mm
Depth 220 mm
Net weight 8.5 kg
Colour Grey (RAL 7016)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.000 cm
Package 1 Width 37.000 cm
Package 1 Length 146.000 cm
Package 1 Weight 10.749 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 9
Package 2 Height 89.000 cm
Package 2 Width 120.000 cm
Package 2 Length 150.000 cm
Package 2 Weight 130.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes