Schneider-Electric
 
EZ9XPC04 picture- scope
EZ9XPC04
Comb busbar 35 mm² connector, Easy9, set of 4
Schneider Electric
Characteristics
Main
Range of product Easy9
Product or component type Connector
Accessory / separate part category Connection accessory
Quantity per set Set of 4
Complementary
[In] rated current 63 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 5.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 52.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.602 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No