Schneider-Electric
 
EZ9XPH157 picture- scope
EZ9XPH157
Comb busbar, Easy9 XP, 1P, 63 A, 57 modules
Schneider Electric
Characteristics
Main
Range Easy9
Product or component type Comb busbar
Mounting mode Horizontal
Accessory / separate part category Connection accessory
Lines description 1L
Length in 18 mm modules 57
Standards IEC 60439-1
IEC 60664
Complementary
Number of ways 57 ways 1 L
Poles configuration for 1 way 1 x 1P
Connection pitch 18 mm
Connector type Tooth
Distance between way 18 mm
Insulation Insulated
Device presentation Cuttable
Provided equipment 2 end piece
[Ie] rated operational current 63 A at 40 °C
[Ue] rated operational voltage 230 V AC 50 Hz Ph/N
[Ui] rated insulation voltage 500 V AC conforming to IEC 61439-1
Mounting location Top on tunnel type terminals
9 mm pitches 114
Width 1000 mm
Colour Light grey (RAL 7035)
Range compatibility Easy9 Easy9 XP
Environment
Fire resistance 850 °C ( 30 s ) conforming to IEC 60695-2-1
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 1.500 cm
Package 1 Length 101.500 cm
Package 1 Weight 170.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.200 cm
Package 2 Width 8.800 cm
Package 2 Length 106.500 cm
Package 2 Weight 1.916 kg
Unit Type of Package 3 P12
Number of Units in Package 3 270
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 50.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months