Schneider-Electric
FAH2N4 picture- scope
FAH2N4
Cover support, ESPRO, for 70 mm depth module, set of 4
Main
Product brand ABN
Range ESPRO
Product or component type Cover support
Complementary
Accessory / separate part category Installation accessory
Product compatibility Module 70 mm
Quantity per set Set of 4
Height 14 mm
Width 15 mm
Depth 92 mm
Net weight 9 g
Material Plastic
Colour Grey (RAL 9016)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 12.0 cm
Package 1 Length 2.5 cm
Package 1 Weight 10.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope