Schneider-Electric
 
GAC0531 picture- scope
GAC0531
Auxiliary contacts block, TeSys GC & GY, 2NO, 250V, Right side mounting
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GAC0
Product or component type Auxiliary contact block
Product compatibility TeSys GY
TeSys GC
Mounting location Right side
Pole contact composition 2 NO
[Ue] rated operational voltage 250 V
[Ith] conventional free air thermal current 5 A (at 50 °C)
Complementary
[Ui] rated insulation voltage 500 V conforming to IEC 60947-5
500 V conforming to VDE 0110
Mechanical durability 1 Mcycles
Connections - terminals Screw clamp terminals2.5 mm²solid
Screw clamp terminals2.5 mm²flexible
Tightening torque 0.8 N.m - on screw clamp terminals
Height 81 mm
Width 8.75 mm
Depth 60 mm
Net weight 0.016 kg
Environment
Standards IEC 60947-5
Product certifications CEBEC
OVE
VDE
NF-USE
IP degree of protection IP20 conforming to VDE 0106
Protective treatment TC
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -40…70 °C
Operating altitude <= 3000 m without derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 7.5 cm
Package 1 Length 8.6 cm
Package 1 Weight 44.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.0 cm
Package 2 Width 9.5 cm
Package 2 Length 23.0 cm
Package 2 Weight 491.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 80
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.451 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 361e1245-bdfb-4c55-bca5-ee0430c46917
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Take-back No
Contractual warranty
Warranty 18 months