Schneider-Electric
 
GBK0600572S picture- scope
GBK0600572S
adaptation kit, Lexium, GBK, size 60, 20mm, for assembly motor and gearbox
Schneider Electric
Characteristics
Main
Range compatibility Lexium SD3
Lexium ILS
Product or component type Adaptation kit
Device short name GBK
Accessory / separate part category Adaptation accessory
Product compatibility ILS
BRS3
Accessory / separate part destination For assembly motor and gearbox
Kit composition Screws and bolts for mounting
A shaft end adaptor
An adaptor plate
Gearbox external diameter 60 mm
Complementary
Motor flange size 57 mm
Number of motor stacks 2
1
Length 20 mm
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.300 cm
Package 1 Width 16.400 cm
Package 1 Length 17.800 cm
Package 1 Weight 216.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7c9e597c-8ccc-4daf-95fb-5d67fc70d561
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months