Schneider-Electric
 
GBK0800702F picture- scope
GBK0800702F
adaptation kit, Lexium, GBK, size 80, 21mm, for assembly motor and gearbox
Schneider Electric
Characteristics
Main
Range compatibility Lexium 32i
Lexium 32
Lexium 62 ILM
Lexium 62
Lexium 52
Product or component type Adaptation kit
Device short name GBK
Accessory / separate part category Adaptation accessory
Product compatibility SH3
ILM
MH3
BMI
BSH
BMH
Accessory / separate part destination For assembly motor and gearbox
Kit composition Screws and bolts for mounting
An adaptor plate
A shaft end adaptor
Gearbox external diameter 80 mm
Complementary
Motor flange size 70 mm
Number of motor stacks 2
1
Length 21.2 mm
Net weight 0.45 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 19.500 cm
Package 1 Length 17.500 cm
Package 1 Weight 330.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 50
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 32.300 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7c9e597c-8ccc-4daf-95fb-5d67fc70d561
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months