Schneider-Electric
 
GBX080012K picture- scope
GBX080012K
gearbox straight teeth GBX, Lexium, 80mm, reduction 12:1 , 9arc.min, 120N.m
Schneider Electric
Characteristics
Main
Range compatibility Lexium 62 ILM
Lexium 32
Lexium 28
Lexium 62
Lexium 52
Lexium 32i
Lexium SD3
Lexium ILS
Gear box type Straight teeth
Product or component type Planetary gearbox
Device short name GBX
Product compatibility BMI (70 mm, 2 motor stacks)
BMI (70 mm, 3 motor stacks)
BMH (70 mm, 3 motor stacks)
BSH (70 mm, 3 motor stacks)
BMH (100 mm, 1 motor stacks)
BSH (100 mm, 1 motor stacks)
BRS3
ILS (85 mm, 1 motor stacks)
ILS (85 mm, 2 motor stacks)
ILS (85 mm, 3 motor stacks)
BCH2 (80 mm, 1 motor stacks)
BCH2 (80 mm, 2 motor stacks)
SH3
MH3
ILM
Gearbox external diameter 80 mm
Reduction ratio 12:1
Complementary
Maximum torsional backlash 9 arc.min
Torsional rigidity 6.5 N.m/arcmin
Housing colour Black
Housing material Black anodized aluminium
Shaft material C 45
Additional information Lubricated for life
Service life in hours 30000 h at 100 rpm at 30 °C
Mounting position Any position
Efficiency 94 %
Maximum radial force Fr 650 N at 100 rpm, force applied at mid-distance from output shaft during 30000 hour at 30 °C
Maximum axial force Fa 1200 N at 100 rpm, during 30000 hour at 30°C
Moment of inertia 0.72 kg.cm²
Continuous output torque 120 N.m at 100 rpm at 30 °C
Maximum output torque 192 N.m at 100 rpm at 30 °C
Net weight 2.6 kg
Input diameter 19.0 mm
Environment
Noise level 60 dB at 1 m, no-load
IP degree of protection Shaft output: IP54
Ambient temperature for operation -25…90 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.000 cm
Package 1 Width 10.500 cm
Package 1 Length 10.600 cm
Package 1 Weight 2.386 kg
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 10.087 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7c9e597c-8ccc-4daf-95fb-5d67fc70d561
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1170
Contractual warranty
Warranty 18 months