Schneider-Electric
 
GS1AP34 picture- scope
GS1AP34
Terminal shrouds, TeSys GS, 4P, for switches 100 to 160A
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GS1AP
Product or component type Terminal shroud
Accessory / separate part category Protection accessory
Range compatibility TeSys TeSys GS GS2J
TeSys TeSys GS GS2K
TeSys TeSys GS GS2L
FuPact FuPacT GS GSB100
FuPact FuPacT GS GSC125
FuPact FuPacT GS GSD125
FuPact FuPacT GS GSD160
FuPact FuPacT GS GSB160
Standards IEC
Poles description 4P
Switch rated current 100 A
125 A
160 A
Complementary
Net weight 0.18 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 4.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 94.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 33
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.595 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months