Schneider-Electric
 
GS1AP43 picture- scope
GS1AP43
Terminal shrouds, TeSys GS, 3P, for switches 160 to 400A
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GS1AP
Product or component type Terminal shroud
Accessory / separate part category Protection accessory
Range compatibility TeSys TeSys GS GS2M
TeSys TeSys GS GS2N
TeSys TeSys GS GS2P
TeSys TeSys GS GS2Q
FuPact FuPacT GS GSB200
FuPact FuPacT GS GSB250
FuPact FuPacT GS GSD250
FuPact FuPacT GS GSB400
FuPact FuPacT GS GSD400
Standards IEC
Poles description 3P
Switch rated current 160 A
200 A
250 A
315 A
400 A
Complementary
Net weight 0.25 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 14.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 161.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.927 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months