Schneider-Electric
 
GS2AD20 picture- scope
GS2AD20
Auxiliary contact support, TeSys GS, 32 to 400A, for switch disconnector fuses GS2
Schneider Electric
Characteristics
Main
Range of product TeSys
Device short name GS2AD
Product or component type Auxiliary contact support
Complementary
Fuse type NFC
DIN
UL
Product compatibility GS
Switch rated current 160 A
50 A
125 A
200 A
100 A
60 A
400 A
63 A
315 A
250 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 10.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 20.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months