Schneider-Electric
 
GS2ADL2 picture- scope
GS2ADL2
Flat mounting kit, TeSys GS, 50 to 400A, 10x10x200mm
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Flat mounting kit
Device short name GS1AD
Accessory / separate part category Protection accessory
Product compatibility GS
Complementary
Switch rated current 125 A
200 A
315 A
160 A
50 A
63 A
400 A
100 A
250 A
60 A
Shaft cross section 10 x 10 mm
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 2.0 cm
Package 1 Length 21.0 cm
Package 1 Weight 245.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 32
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.216 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months