Schneider-Electric
 
GS2AE52 picture- scope
GS2AE52
Shaft extension, TeSys GS, cross section 12x12mm, L200mm, for switches 600 to 1250A
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GS2AE
Product or component type Shaft extension
Accessory / separate part category Control accessory
Range compatibility TeSys TeSys GS GS2S
TeSys TeSys GS GS2T
TeSys TeSys GS GS2V
FuPact FuPacT GS GSB630
FuPact FuPacT GS GSD630
FuPact FuPacT GS GSB800
FuPact FuPacT GS GSD800
FuPact FuPacT GS GSB1250
FuPact FuPacT GS GSD1250
Switch rated current 600 A
630 A
800 A
1250 A
Complementary
Length 200 mm
Shaft cross section 12 x 12 mm
Net weight 0.24 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 3.000 cm
Package 1 Length 25.000 cm
Package 1 Weight 226.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 12
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.918 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months