Schneider-Electric
 
GS2AH104 picture- scope
GS2AH104
Direct rotary handle, TeSys GS, black handle, front mounting, 2 positions I-O, for GS 630 to 800A IEC
Schneider Electric
Characteristics
Main
Range of product TeSys
Range TeSys
Device short name GS2AH
Product or component type Rotary handle
Range compatibility TeSys TeSys GS GS2S
TeSys TeSys GS GS2T
Type of operating handle Direct frontal
Handle colour Black
Complementary
Handle positions O-I
Rotary handle padlocking With
Switch rated current 630 A
800 A
Standards IEC
Net weight 0.48 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 13.0 cm
Package 1 Length 25.0 cm
Package 1 Weight 454.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.065 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months