Schneider-Electric
 
GS2AH215 picture- scope
GS2AH215
External rotary handle, TeSys GS, black handle, right side mounting, 2 positions I-O, IP55, for GS 32 to 63A IEC
Schneider Electric
Characteristics
Main
Range of product TeSys
Range TeSys
Device short name GS2AH
Product or component type Rotary handle
Range compatibility TeSys TeSys GS GS1D
TeSys TeSys GS GS2F
TeSys TeSys GS GS2G
Type of operating handle External right side
Handle colour Black
Handle front plate colour Grey
Complementary
Handle positions O-I
Rotary handle padlocking Lockable in O position
Switch rated current 32 A
50 A
63 A
Standards IEC
Net weight 0.2 kg
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 11.5 cm
Package 1 Length 15.0 cm
Package 1 Weight 178.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 7
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.549 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months