Schneider-Electric
 
GS2AH350 picture- scope
GS2AH350
External rotary handle, TeSys GS, black handle, left side mounting, 2 positions I-O, IP65, for GS 630 to 1250A IEC
Schneider Electric
Characteristics
Main
Range of product TeSys
Range TeSys
Device short name GS2AH
Product or component type Rotary handle
Range compatibility TeSys TeSys GS GS2S
TeSys TeSys GS GS2T
TeSys TeSys GS GS2V
Type of operating handle External left side
Handle colour Black
Handle front plate colour Grey
Complementary
Handle positions O-I
Rotary handle padlocking Lockable in O position
Switch rated current 630 A
800 A
1250 A
Standards IEC
Net weight 0.28 kg
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 9.0 cm
Package 1 Length 27.0 cm
Package 1 Weight 280.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months