Schneider-Electric
 
GS2AH535 picture- scope
GS2AH535
External rotary handle, TeSys GS, black handle, front mounting, 2 positions I-O, IP55, for GS 100 to 400A IEC
Schneider Electric
Characteristics
Main
Range of product TeSys
Range TeSys
Device short name GS2AH
Product or component type Rotary handle
Range compatibility TeSys TeSys GS GS2J
TeSys TeSys GS GS2K
TeSys TeSys GS GS2L
TeSys TeSys GS GS2N
TeSys TeSys GS GS2P
TeSys TeSys GS GS2Q
Type of operating handle External frontal
Handle colour Black
Handle front plate colour Grey
Complementary
Handle positions O-I
Rotary handle padlocking With
Switch rated current 100 A
125 A
160 A
200 A
250 A
315 A
400 A
Standards IEC
Net weight 0.24 kg
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 13.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 230.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.922 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months