Schneider-Electric
 
GS2AH580 picture- scope
GS2AH580
External rotary handle, TeSys GS, red handle, front mounting, 2 positions I-O, IP65, for GS 1250A IEC
Schneider Electric
Characteristics
Main
Range of product TeSys
Range TeSys
Device short name GS2AH
Product or component type Rotary handle
Range compatibility TeSys TeSys GS GS2V fuse-switch disconnector
FuPact FuPacT GS GSB1250
FuPact FuPacT GS GSD1250
Type of operating handle External frontal
Handle colour Red
Handle front plate colour Yellow
Complementary
Handle positions O-I
Rotary handle padlocking With
Switch rated current 1250 A
Standards IEC
Net weight 0.39 kg
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 9.0 cm
Package 1 Length 36.0 cm
Package 1 Weight 390.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months