Schneider-Electric
 
GS2AX1 picture- scope
GS2AX1
External handle locking device, TeSys GS, for external handle with keylock
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GS2AX
Product or component type External handle locking device
Accessory / separate part category Locking accessory
Range compatibility TeSys TeSys GS GS2AH handle
Complementary
Type of operating handle External
Type of keylock Ronis EL11AP
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 14.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 385.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.982 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months