Schneider-Electric
 
GS2FG4 picture- scope
GS2FG4
Switch disconnector fuse, TeSys GS, 4P, 50A, fuse type NFC, size 14x51mm
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys GS
Device short name GS2F
Product or component type Switch-disconnector-fuse
Poles description 4P
Protected poles description 4t
Contacts type and composition 4 NO
[Ith] conventional free air thermal current 50 A (at 40 °C)
[Ie] rated operational current 40 A at 440 V 2 poles in series per phase DC-23A
40 A at 440 V 2 poles in series per phase DC-23B
50 A at 400 V AC-23A
50 A at 400 V AC-23B
50 A at 500 V AC-23A
50 A at 500 V AC-23B
50 A at 690 V AC-23A
50 A at 690 V AC-23B
Fuse type NFC
Fuse size 14 x 51 mm
Network type AC
DC
Network frequency 50/60 Hz
Complementary
Type of operating handle External left side
Mounting support Plate
[Ui] rated insulation voltage 750 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
Rated operational power in W 25 kW at 400 V
45 kW at 690 V
33 kW at 500 V
Making capacity 500 A at 400 V AC-23B
Breaking capacity 400 A at 400 V (AC-23B)
Short-circuit withstand 10.6 kA
Mechanical durability 10000 cycles
Electrical durability 1500 cycles AC-23A
1500 cycles DC-23A
300 cycles AC-23B
300 cycles DC-23B
Connections - terminals Power circuit: lugs-ring terminals6…25 mm²
[Icm] rated short-circuit making capacity 100 kA at 400 V with protection by gG fuses
Tightening torque Power circuit: 3.2 N.m
Environment
Standards IEC 60947-3
Product certifications CE
IP degree of protection IP20 conforming to IEC 60529 (with terminal cover)
Ambient air temperature for operation -20…70 °C
Ambient air temperature for storage -40…80 °C
Fire resistance 850 °C fuse cover conforming to IEC 60695-2-1
960 °C body conforming to IEC 60695-2-1
Height 118 mm
Width 148 mm
Depth 87 mm
Net weight 1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11 cm
Package 1 Width 12.5 cm
Package 1 Length 17.5 cm
Package 1 Weight 1.269 kg
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.552 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months