Schneider-Electric
 
GS2JG4 picture- scope
GS2JG4
Switch disconnector fuse, TeSys GS, 4P, 100A, fuse type NFC, size 22x58 mm
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys GS
Device short name GS2J
Product or component type Switch-disconnector-fuse
Poles description 4P
Protected poles description 4t
Contacts type and composition 4 NO
[Ith] conventional free air thermal current 100 A (at 40 °C)
[Ie] rated operational current 100 A at 440 V 2 poles in series per phase DC-23A
100 A at 440 V 2 poles in series per phase DC-23B
100 A at 690 V poles not juxtaposed AC-23A
100 A at 690 V poles not juxtaposed AC-23B
100 A at 400 V AC-23A
100 A at 400 V AC-23B
100 A at 500 V AC-23A
100 A at 500 V AC-23B
Fuse type NFC
Fuse size 22 x 58 mm
Network type AC
DC
Network frequency 50/60 Hz
Complementary
Type of operating handle External left side
Mounting support Plate
[Ui] rated insulation voltage 750 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
Rated operational power in W 51 kW at 400 V
63 kW at 500 V
90 kW at 690 V
Making capacity 1000 A at 400 V AC-23B
Breaking capacity 800 A at 400 V (AC-23B)
Short-circuit withstand 20 kA
Mechanical durability 10000 cycles
Electrical durability 1500 cycles AC-23A
1500 cycles AC-23B
300 cycles AC-23A
300 cycles AC-23B
Connections - terminals Power circuit: bars20 mm²
Power circuit: lugs-ring terminals25…95 mm²
[Icm] rated short-circuit making capacity 80 kA at 400 V with protection by gG fuses
Tightening torque Power circuit: 12 N.m
Environment
Standards IEC 60947-3
Product certifications CE
IP degree of protection IP20 conforming to IEC 60529 (with terminal cover)
Ambient air temperature for operation -20…70 °C
Ambient air temperature for storage -40…80 °C
Fire resistance 850 °C fuse cover conforming to IEC 60695-2-1
960 °C body conforming to IEC 60695-2-1
Height 162 mm
Width 184 mm
Depth 116 mm
Net weight 2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.5 cm
Package 1 Width 17.0 cm
Package 1 Length 21.0 cm
Package 1 Weight 2.257 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 14.447 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months