Schneider-Electric
 
GS2JU3N picture- scope
GS2JU3N
Switch disconnector fuse, TeSys GS, 3P, 100A, fuse type UL, size J
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys GS
Device short name GS2JU
Product or component type Switch-disconnector-fuse
Device application Protection
Poles description 3P
Protected poles description 3t
Contacts type and composition 3 NO
[Ith] conventional free air thermal current 100 A (at 40 °C)
[Ie] rated operational current 100 A
Fuse type UL
Fuse size J
Network type AC
DC
Network frequency 50/60 Hz
Complementary
Type of operating handle External frontal
Mounting support Plate
[Ui] rated insulation voltage 750 V
[Uimp] rated impulse withstand voltage 8 kV
Rated operational power in W 51 kW at 400 V
63 kW at 500 V
90 kW at 690 V
Short-circuit withstand 200 kA
Mechanical durability 10000 cycles
Electrical durability 6000 cycles
Connections - terminals Lugs-ring terminals
Power circuit: bars34…42 mm²
Tightening torque Power circuit: 4 N.m
Environment
Standards CSA C22.2 No 4
UL98
IP degree of protection IP20 conforming to IEC 60529 (with terminal cover)
Ambient air temperature for operation -20…70 °C
Ambient air temperature for storage -40…80 °C
Fire resistance 960 °C body
Height 186 mm
Width 149.3 mm
Depth 122.2 mm
Net weight 2.761 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 23.500 cm
Package 1 Length 24.500 cm
Package 1 Weight 2.306 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 9.752 kg
Unit Type of Package 3 P06
Number of Units in Package 3 16
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 49.816 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No