Schneider-Electric
 
GS2KK3 picture- scope
GS2KK3
Switch disconnector fuse, TeSys GS, 3P, 125A, fuse type DIN, size 00
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys GS
Device short name GS2K
Product or component type Switch-disconnector-fuse
Poles description 3P
Protected poles description 3t
Contacts type and composition 3 NO
[Ith] conventional free air thermal current 125 A (at 40 °C)
[Ie] rated operational current 100 A at 440 V 2 poles in series per phase DC-23A
100 A at 440 V 2 poles in series per phase DC-23B
100 A at 690 V AC-23A
100 A at 690 V AC-23B
125 A at 400 V AC-23A
125 A at 400 V AC-23B
125 A at 500 V AC-23A
125 A at 500 V AC-23B
Fuse type DIN
Fuse size 00
Network type DC
AC
Network frequency 50/60 Hz
Complementary
Type of operating handle External frontal
External right side
Mounting support Plate
[Ui] rated insulation voltage 750 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
Rated operational power in W 63 kW at 400 V
90 kW at 500 V
80 kW at 690 V
Making capacity 1000 A at 400 V AC-23B
Breaking capacity 10000 A at 400 V (AC-23B)
Short-circuit withstand 20 kA
Mechanical durability 10000 cycles
Electrical durability 1000 cycles AC-23A
1000 cycles DC-23A
200 cycles AC-23B
200 cycles DC-23B
Connections - terminals Power circuit: bars20 mm²
Power circuit: lugs-ring terminals35…95 mm²
[Icm] rated short-circuit making capacity 100 kA at 400 V with protection by gG fuses
Tightening torque Power circuit: 12 N.m
Environment
Standards IEC 60947-3
Product certifications CE
IP degree of protection IP20 conforming to IEC 60529 (with terminal cover)
Ambient air temperature for operation -20…70 °C
Ambient air temperature for storage -40…80 °C
Fire resistance 850 °C fuse cover conforming to IEC 60695-2-1
960 °C body conforming to IEC 60695-2-1
Height 162 mm
Width 148 mm
Depth 126.5 mm
Net weight 1.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.0 cm
Package 1 Width 19.0 cm
Package 1 Length 22.0 cm
Package 1 Weight 1.82 kg
Unit Type of Package 2 S06
Number of Units in Package 2 27
Package 2 Height 75.0 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 62.14 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months