Schneider-Electric
 
GS2LG4 picture- scope
GS2LG4
Switch disconnector fuse, TeSys GS, 4P, 160A, fuse type DIN, size 0
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys GS
Device short name GS2L
Product or component type Switch-disconnector-fuse
Poles description 4P
Protected poles description 4t
Contacts type and composition 4 NO
[Ith] conventional free air thermal current 160 A (at 40 °C)
[Ie] rated operational current 125 A at 440 V 2 poles in series per phase DC-23A
125 A at 440 V 2 poles in series per phase DC-23B
125 A at 690 V AC-23A
125 A at 690 V AC-23B
160 A at 400 V AC-23A
160 A at 400 V AC-23B
160 A at 500 V AC-23A
160 A at 500 V AC-23B
Fuse type DIN
Fuse size 0
Network type AC
DC
Network frequency 50/60 Hz
Complementary
Type of operating handle External left side
Mounting support Plate
[Ui] rated insulation voltage 750 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
Rated operational power in W 80 kW at 400 V
110 kW at 500 V
110 kW at 690 V
Making capacity 1600 A at 400 V AC-23B
Breaking capacity 1280 A at 400 V (AC-23B)
Short-circuit withstand 20 kA
Mechanical durability 10000 cycles
Electrical durability 1000 cycles AC-23A
1000 cycles AC-23B
200 cycles DC-23A
200 cycles DC-23B
Connections - terminals Power circuit: bars20 mm²
Power circuit: lugs-ring terminals50…95 mm²
[Icm] rated short-circuit making capacity 80 kA at 400 V with protection by gG fuses
Tightening torque Power circuit: 12 N.m
Environment
Standards IEC 60947-3
Product certifications CE
IP degree of protection IP20 conforming to IEC 60529 (with terminal cover)
Ambient air temperature for operation -20…70 °C
Ambient air temperature for storage -40…80 °C
Fire resistance 850 °C fuse cover conforming to IEC 60695-2-1
960 °C body conforming to IEC 60695-2-1
Height 162 mm
Width 240 mm
Depth 136.5 mm
Net weight 2.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.5 cm
Package 1 Width 17.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 3.046 kg
Unit Type of Package 2 S03
Number of Units in Package 2 2
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.243 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months