|
|
|
GS2MU3N
Switch disconnector fuse, TeSys GS, 3P, 200A, fuse type UL, size J
|
|
|
Main
Range
|
TeSys
|
Product name
|
TeSys GS
|
Device short name
|
GS2MU
|
Product or component type
|
Switch-disconnector-fuse
|
Device application
|
Protection
|
Poles description
|
3P
|
Protected poles description
|
3t
|
Contacts type and composition
|
3 NO
|
[Ith] conventional free air thermal current
|
200 A (at 40 °C)
|
[Ie] rated operational current
|
200 A
|
Fuse type
|
UL
|
Fuse size
|
J
|
Network type
|
DC
AC
|
Network frequency
|
50/60 Hz
|
Complementary
Type of operating handle
|
External frontal
|
Mounting support
|
Plate
|
[Ui] rated insulation voltage
|
750 V
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
Rated operational power in W
|
100 kW at 400 V
140 kW at 500 V
185 kW at 690 V
|
Breaking capacity
|
1600 A at 400 V
|
Short-circuit withstand
|
200 kA
|
Mechanical durability
|
10000 cycles
|
Electrical durability
|
6000 cycles
|
Connections - terminals
|
Power circuit: lugs-ring terminals16…152 mm²
|
[Icm] rated short-circuit making capacity
|
2 kA at 400 V
|
Tightening torque
|
Power circuit: 8.5 N.m
|
Environment
Standards
|
UL98
CSA C22.2 No 4
|
IP degree of protection
|
IP20 conforming to IEC 60529 (with terminal cover)
|
Ambient air temperature for operation
|
-20…70 °C
|
Ambient air temperature for storage
|
-40…80 °C
|
Fire resistance
|
960 °C body
|
Height
|
195 mm
|
Width
|
196.2 mm
|
Depth
|
130 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
14.500 cm
|
Package 1 Width
|
24.500 cm
|
Package 1 Length
|
32.000 cm
|
Package 1 Weight
|
3.530 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
3
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
11.270 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
12
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
60.000 cm
|
Package 3 Length
|
80.000 cm
|
Package 3 Weight
|
55.336 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
|
|