Schneider-Electric
 
GS2QQB3 picture- scope
GS2QQB3
Switch disconnector fuse, TeSys GS, 3P, 400A, fuse type BS, size B1, B2, B3, B4
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys GS
Device short name GS2Q
Product or component type Switch-disconnector-fuse
Poles description 3P
Protected poles description 3t
Contacts type and composition 3 NO
[Ith] conventional free air thermal current 400 A (at 40 °C)
[Ie] rated operational current 200 A at 440 V 2 poles in series per phase and not juxtaposed DC-23A
315 A at 440 V 2 poles in series per phase and not juxtaposed DC-23B
250 A at 690 V AC-23A
315 A at 500 V AC-23A
315 A at 500 V AC-23B
400 A at 400 V AC-23A
400 A at 400 V AC-23B
Fuse type BS
Fuse size B4
B2
B1
B3
Network type AC
DC
Network frequency 50/60 Hz
Complementary
Type of operating handle External frontal
External right side
Mounting support Plate
[Ui] rated insulation voltage 800 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
Rated operational power in W 220 kW at 690 V
220 kW at 500 V
220 kW at 400 V
95 kW at 690 V
Making capacity 4000 A at 400 V AC-23B
Breaking capacity 3200 A at 400 V (AC-23B)
Short-circuit withstand 40 kA
Mechanical durability 10000 cycles
Electrical durability 1000 cycles AC-23A
1000 cycles AC-23B
200 cycles DC-23A
200 cycles DC-23B
Connections - terminals Power circuit: bars45 mm²
Power circuit: lugs-ring terminals185…240 mm²
[Icm] rated short-circuit making capacity 50 kA at 400 V with protection by gG fuses
Tightening torque Power circuit: 25 N.m
Environment
Standards IEC 60947-3
Product certifications CE
IP degree of protection IP20 conforming to IEC 60529 (with terminal cover)
Ambient air temperature for operation -20…70 °C
Ambient air temperature for storage -40…80 °C
Fire resistance 850 °C fuse cover conforming to IEC 60695-2-1
960 °C body conforming to IEC 60695-2-1
Height 205 mm
Width 252 mm
Depth 149 mm
Net weight 4.8 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.000 cm
Package 1 Width 22.500 cm
Package 1 Length 36.000 cm
Package 1 Weight 4.673 kg
Unit Type of Package 2 S04
Number of Units in Package 2 2
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 10.117 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months