Schneider-Electric
 
GS2V3 picture- scope
GS2V3
Switch disconnector fuse, TeSys GS, 3P, 1250A, fuse type DIN, size 4
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys GS
Device short name GS2V
Product or component type Switch-disconnector-fuse
Poles description 3P
Protected poles description 3t
Contacts type and composition 3 NO
[Ith] conventional free air thermal current 1250 A (at 40 °C)
[Ie] rated operational current 1000 A at 440 V 2 poles in series per phase DC-23A
1000 A at 440 V 2 poles in series per phase DC-23B
630 A at 690 V AC-23A
630 A at 690 V AC-23B
1000 A at 440 V AC-23A
1000 A at 440 V AC-23B
800 A at 500 V AC-23A
800 A at 500 V AC-23B
Fuse type DIN
Fuse size 4
Network type AC
DC
Network frequency 50/60 Hz
Complementary
Type of operating handle Direct frontal
External right side
External frontal
Mounting support Plate
[Ui] rated insulation voltage 1000 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 12 kV
Rated operational power in W 400 kW at 690 V
475 kW at 690 V
560 kW at 400 V
560 kW at 500 V
Breaking capacity 110 W
Making capacity 10000 A at 400 V AC-23B
Breaking capacity 8000 A at 400 V (AC-23B)
Short-circuit withstand 90 kA
Mechanical durability 5000 cycles
Electrical durability 100 cycles DC-23A
100 cycles DC-23B
500 cycles AC-23A
500 cycles AC-23B
Connections - terminals Power circuit: bars80 mm²
Power circuit: lugs-ring terminals 4 cable(s) 185 mm²
[Icm] rated short-circuit making capacity 100 kA at 400 V with protection by gG fuses
Tightening torque Power circuit: 44 N.m
Environment
Standards IEC 60947-3
Product certifications CE
IP degree of protection IP20 conforming to IEC 60529 (with terminal cover)
Ambient air temperature for operation -20…70 °C
Ambient air temperature for storage -40…80 °C
Fire resistance 850 °C fuse cover conforming to IEC 60695-2-1
960 °C body conforming to IEC 60695-2-1
Height 355 mm
Width 442 mm
Depth 289 mm
Net weight 25 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 51.000 cm
Package 1 Width 60.000 cm
Package 1 Length 80.000 cm
Package 1 Weight 40.960 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Styrene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months