Schneider-Electric
 
GV2APK01 picture- scope
GV2APK01
Extended rotary handle kit,TeSys Deca Fram 2,IP54,black handle,without trip indication,for GV2L/GV2P
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GV2AP
Product or component type Rotary handle kit
Accessory / separate part category Control accessory
Handle colour Black
Handle front plate colour Grey
Complementary
Product compatibility GV2L
GV2P
Rotary handle padlocking Padlock in ON position
Padlock in OFF position
Rotary handle mounting style Extended
Locking options description 1 to 3 padlocks
Net weight 0.2 kg
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 9.000 cm
Package 1 Length 37.100 cm
Package 1 Weight 341.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.448 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 66ab381c-81b1-42a8-ae7a-ce3f5adb691a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months