Schneider-Electric
 
GV2CP21 picture- scope
GV2CP21
TeSys GV2 - Front plate for TeSys GV2ME - IP55
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Front plate
Device short name GV2CP
Accessory / separate part category Mounting accessory
Product compatibility GV2ME
Complementary
Height 133 mm
Width 93 mm
Depth 12 mm
Net weight 0.8 kg
Environment
IP degree of protection IP55
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 14.5 cm
Package 1 Length 9.0 cm
Package 1 Weight 84.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.315 kg
Offer Sustainability
SCIP Number 04104e70-ba29-493c-b2cc-b5837d1f879b
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months