Schneider-Electric
 
GV2DM116BD picture- scope
GV2DM116BD
DOL combination starter, TeSys Deca, 9...14A, 24V DC coil
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Device short name GV2DM
Product or component type Motor starter
Motor starter type Non reversing
Coordination type Type 1
Poles description 3P
Utilisation category AC-3
Motor power kW 5.5 kW at 400/415 V AC 50/60 Hz
5.5 kW at 440 V AC 50/60 Hz
7.5 kW at 500 V AC 50/60 Hz
[Uc] control circuit voltage 24 V DC
Magnetic tripping current 170 A
Complementary
Device composition 1 combination block GV2AF3
1 3-pole contactor
1 motor circuit breaker type GV2ME
Thermal protection adjustment range 9…14 A
Rated breaking capacity Iq 15 kA at 400/415 V conforming to IEC 60947-4-1
Iq 8 kA at 440 V conforming to IEC 60947-4-1
Iq 6 kA at 500 V conforming to IEC 60947-4-1
Net weight 0.601 kg
Height 176.4 mm
Width 45 mm
Depth 99.6 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 19.6 cm
Package 1 Length 5.4 cm
Package 1 Weight 660.0 g
Offer Sustainability
SCIP Number C4def605-9cda-4bdf-968e-80f8fb87f293
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 43
Contractual warranty
Warranty 18 months