Schneider-Electric
 
GV2E02 picture- scope
GV2E02
Sealing kit,TeSys Deca Fram 2,IP 55,for temperature -20°C to +40°C,for GV2M*01 enclosures
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Sealing kit
Device short name GV2E
Accessory / separate part category Enclosure accessory
Complementary
Product compatibility LE1GVMEK
Mounting support Front plate
Enclosure
Quantity per set Set of 10
Net weight 0.012 kg
Environment
IP degree of protection IP55
Ambient air temperature for operation -20…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 9 cm
Package 1 Length 9 cm
Package 1 Weight 22 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 04104e70-ba29-493c-b2cc-b5837d1f879b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months