Schneider-Electric
 
GV2MCK04 picture- scope
GV2MCK04
Enclosure for TeSys GV2ME, TeSys GV2 IP55, fitted with Emergency stop
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Enclosure
Device short name GV2MC
Accessory / separate part category Mounting accessory
Product compatibility GV2ME
Enclosure type Surface mounting
Provided equipment Mushroom head emergency stop push-button
Complementary
Auxiliary mounting location Right
Left
Height 147 mm
Width 93 mm
Depth 145.5 mm
Net weight 0.3 kg
Environment
IP degree of protection IP55
Environmental characteristic Standard environment
Product certifications UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 15.500 cm
Package 1 Length 17.000 cm
Package 1 Weight 396.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 19
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 8.104 kg
Unit Type of Package 3 P06
Number of Units in Package 3 76
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 40.432 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 04104e70-ba29-493c-b2cc-b5837d1f879b
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 107
Contractual warranty
Warranty 18 months