Schneider-Electric
 
GV2ME10K1BW3 picture- scope
GV2ME10K1BW3
DOL combination starter,TeSys Deca Frame 2,GV2ME10 and LC1K06,4-6.3A,110V AC
Schneider Electric
Characteristics
Main
Range TeSys
Device short name GV2ME
Product or component type Motor starter
Motor starter type Non reversing
Poles description 3P
Utilisation category AC-3
AC-3e
Motor power kW 2.2 kW at 400/415 V AC 50/60 Hz
2.2 kW at 440 V AC 50/60 Hz
3 kW at 440 V AC 50/60 Hz
3 kW at 500 V AC 50/60 Hz
[Uc] control circuit voltage 24 V DC
Magnetic tripping current 78 A
Complementary
Device composition 1 3-pole contactor
1 motor circuit breaker type GV2ME
1 combination block GV2AF01
Coordination type Type 1
Thermal protection adjustment range 4…6.3 A
Breaking capacity 50 kA Iq at 400/415 V AC 50/60 Hz conforming to IEC 60947-4-1
50 kA Iq at 440 V AC 50/60 Hz conforming to IEC 60947-4-1
50 kA Iq at 500 V AC 50/60 Hz conforming to IEC 60947-4-1
Net weight 0.46 kg
Height 152 mm
Width 45 mm
Depth 87 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 8.5 cm
Package 1 Length 15.8 cm
Package 1 Weight 518.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.523 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 4efa17b8-e3d3-4569-8b52-0f4b40ee6740
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 43
Contractual warranty
Warranty 18 months