Schneider-Electric
 
GV2MP04 picture- scope
GV2MP04
Reduced flush mounting enclosure, for TeSys GV2ME motor starter, IP55
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Enclosure
Device short name GV2MP
Accessory / separate part category Mounting accessory
Product compatibility GV2ME
Enclosure type Reduced flush mounting
Complementary
Auxiliary mounting location Right
Height 133 mm
Width 93 mm
Depth 98 mm
Net weight 0.13 kg
Environment
IP degree of protection IP55 front face
Environmental characteristic Standard environment
Product certifications UKCA
CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.500 cm
Package 1 Width 10.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 209.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 27
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 6.373 kg
Unit Type of Package 3 P06
Number of Units in Package 3 108
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 36.188 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 04104e70-ba29-493c-b2cc-b5837d1f879b
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 107
Contractual warranty
Warranty 18 months