Schneider-Electric
 
GV2P08AE11TQ picture- scope
GV2P08AE11TQ
Motor circuit breaker,TeSys Deca, 3P, 2.5 to 4A, thermal magnetic trip unit, with GVAE11, bulk qty
Schneider Electric
Characteristics
Main
Range TeSys Deca
Product or component type Circuit breaker
Device short name GV2P
Device application Motor
Trip unit technology Thermal-magnetic
Complementary
Poles description 3P
Network type AC
Utilisation category Category A conforming to IEC 60947-2
AC-3 conforming to IEC 60947-4-1
AC-3e conforming to IEC 60947-4-1
Network frequency 50/60 Hz conforming to IEC 60947-2
Auxiliary contact composition 1 NO + 1 NC front
Motor power kW 1.1 kW at 400...415 V AC 50/60 Hz
1.5 kW at 500 V AC 50/60 Hz
2.2 kW at 690 V AC 50/60 Hz
Breaking capacity 100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
8 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
[Ics] rated service short-circuit breaking capacity 100 % at 230...240 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 400...415 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
Control type Rotary knob
[In] rated current 4 A
Thermal protection adjustment range 2.5…4 A conforming to IEC 60947-4-1
Magnetic tripping current 74 A
[Ith] conventional free air thermal current 4 A conforming to IEC 60947-4-1
[Ue] rated operational voltage 600 V AC 50/60 Hz conforming to UL 508
690 V AC 50/60 Hz conforming to IEC 60947-2
600 V AC 50/60 Hz conforming to CSA C22.2 No 14
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
690 V conforming to IEC 60947-2
600 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
Power dissipation per pole 2.5 W
Mechanical durability 100000 cycles
Electrical durability 100000 cycles for AC-3 at 415 V In
100000 cycles for AC-3e at 415 V In
Rated duty Continuous conforming to IEC 60947-4-1
Connections - terminals Power circuit: screw clamp terminal 2 cable(s) 1…4 mm²flexible with cable end
Power circuit: screw clamp terminal 2 cable(s) 1…6 mm²solid
Power circuit: screw clamp terminal 2 cable(s) 1.5…6 mm²flexible without cable end
Tightening torque 1.7 N.m - on screw clamp terminal
Fixing mode 35 mm symmetrical DIN rail: clipped
Panel: screwed (with 2 x M4 screws)
Mounting position Horizontal
Vertical
Width 44.5 mm
Height 89 mm
Depth 97 mm
Net weight 0.26 kg
Quantity per set Set of 20
Colour Dark grey
Environment
Standards EN/IEC 60947-2
EN/IEC 60947-4-1
UL 60947-4-1
CSA C22.2 No 60947-4-1
IEC/EN 60335-2-40:Annex JJ
IEC/EN 60335-1:Clause 30.2
Product certifications UL
CSA
ATEX
LROS (Lloyds register of shipping)
BV
RINA
DNV
GL
GOST
UKCA
PTB
TSE
EZU
IK degree of protection IK04
IP degree of protection IP20 conforming to IEC 60529
Climatic withstand Conforming to IACS E10
Ambient air temperature for storage -40…80 °C
Fire resistance 960 °C conforming to IEC 60695-2-1
Mechanical robustness Shocks: 30 Gn for 11 ms
Vibrations: 5 Gn, 5...150 Hz
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 8.900 cm
Package 1 Length 9.500 cm
Package 1 Weight 318.300 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.899 kg
Unit Type of Package 3 P06
Number of Units in Package 3 384
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 134.387 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 9